??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23140.0009 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23140. - Plain Clamps, DIN 6314, flat
Bill of material
23140.0009 Clamp
BESTNR
Ref. No.
23140.0009
B1
9.0 mm
L
60 mm
A
12 mm
B2
25 mm
B3
10 mm
E1
13 mm
E2
22 mm
SCHRM
For screws, metric
M 8
SCHRZ
For screws, inch
5/16"
G
Weight
110 g
Embedded user actions